IESNA:LM-63-2002
[TEST]P1389518
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2D-727-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 2xLight Square PACKAGE 70CRI 2700K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (28) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.89A 107.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10225.3
TILT=NONE
28 -1 1 38 22 1 1 1.0000 0.5000 0.0000
1.000 1 107.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
66.4 85.7 179.8 484.0 937.6 1286.1 1512.9 1745.2 2038.4 2378.6 2732.6 3208.4 3709.0 4176.4 4635.5 5050.4 5335.3 5434.9 
5410.0 5208.1 4953.6 4591.3 4248.3 4325.8 4682.6 5100.2 5332.5 5360.2 5307.6 5241.3 4796.0 4126.6 2702.2 262.8 
71.9 36.0 24.9 0.0 
66.4 85.7 190.8 478.5 910.0 1288.9 1524.0 1734.2 2024.6 2353.7 2738.2 3180.7 3678.6 4190.2 4646.6 5055.9 5324.2 5423.8 
5393.4 5216.4 4945.3 4588.5 4276.0 4323.0 4685.3 5075.3 5329.8 5371.3 5313.2 5235.7 4831.9 4146.0 2821.2 
309.8 71.9 36.0 27.7 0.0 
66.4 85.7 174.2 464.7 862.9 1261.2 1485.3 1709.3 1991.4 2337.1 2713.3 3161.3 3612.2 4074.1 4461.3 4818.1 5108.5 5266.2 
5293.8 5177.6 4978.5 4771.1 4585.8 4519.4 4726.8 5111.3 5401.7 5526.1 5515.1 5468.1 5172.1 4558.1 3545.8 
721.9 77.4 44.3 33.2 0.0 
66.4 83.0 154.9 406.6 793.8 1150.6 1463.1 1695.5 1944.4 2303.9 2674.6 3100.5 3559.6 3982.8 4347.9 4630.0 4878.9 5114.0 
5291.0 5335.3 5274.4 5185.9 5133.4 5138.9 5235.7 5506.8 5811.0 6032.3 6087.6 6082.1 5860.8 5371.3 4361.7 
1618.0 85.7 55.3 44.3 0.0 
66.4 80.2 135.5 307.0 644.4 1015.1 1349.7 1631.8 1883.5 2187.8 2572.2 2984.3 3413.0 3841.7 4256.6 4563.6 4801.5 4986.8 
5158.3 5274.4 5382.3 5407.2 5429.3 5473.6 5570.4 5750.2 6004.6 6220.4 6289.5 6314.4 6131.9 5434.9 4381.1 
2837.7 127.2 71.9 55.3 0.0 
66.4 80.2 121.7 260.0 553.2 910.0 1269.5 1573.8 1822.7 2118.6 2458.8 2890.3 3332.8 3769.8 4187.5 4524.9 4746.2 4909.4 
5033.8 5141.7 5238.5 5327.0 5407.2 5501.2 5634.0 5802.7 6046.1 6264.6 6336.5 6331.0 6007.4 5285.5 4508.3 
3175.2 378.9 80.2 63.6 0.0 
66.4 77.4 116.2 218.5 464.7 788.3 1142.3 1477.0 1753.5 2038.4 2356.5 2774.1 3180.7 3590.1 4018.8 4361.7 4635.5 4776.6 
4867.9 4970.2 5078.1 5183.2 5307.6 5448.7 5578.7 5766.8 6001.9 6223.1 6278.4 6201.0 5755.7 5127.9 4513.8 
3236.0 749.5 94.0 71.9 0.0 
66.4 77.4 96.8 154.9 276.6 525.5 821.5 1122.9 1477.0 1792.3 2091.0 2386.9 2735.4 3117.1 3507.1 3908.1 4256.6 4491.7 4657.7 
4787.7 4914.9 5025.5 5144.5 5252.3 5357.4 5468.1 5658.9 5833.1 5808.3 5708.7 5313.2 4878.9 4159.8 3191.8 
1900.1 132.8 96.8 0.0 
66.4 74.7 83.0 105.1 154.9 246.2 420.4 650.0 910.0 1208.7 1521.2 1847.6 2171.2 2481.0 2799.0 3128.2 3490.5 3805.8 4123.9 
4386.6 4610.6 4801.5 4984.0 5141.7 5277.2 5396.1 5443.2 5401.7 5299.3 5183.2 4834.7 4394.9 3603.9 2696.7 1739.7 
514.4 118.9 0.0 
66.4 71.9 74.7 83.0 94.0 116.2 152.1 207.4 290.4 425.9 603.0 807.6 1037.2 1264.0 1543.3 1817.2 2129.7 2472.7 2835.0 3227.7 3626.0 
3988.3 4300.9 4552.6 4784.9 4959.1 5061.5 5061.5 4934.3 4798.7 4096.2 2810.1 1438.2 683.2 351.3 121.7 116.2 0.0 
66.4 69.1 69.1 69.1 71.9 71.9 74.7 80.2 88.5 99.6 113.4 132.8 152.1 177.0 210.2 254.5 307.0 373.4 464.7 589.1 760.6 992.9 1335.9 
1753.5 2306.7 2873.7 3280.3 3346.7 3061.8 2724.3 1958.2 1349.7 890.6 481.3 166.0 30.4 8.3 0.0 
66.4 66.4 66.4 66.4 63.6 63.6 63.6 60.8 63.6 63.6 66.4 69.1 71.9 74.7 74.7 77.4 80.2 85.7 91.3 102.3 121.7 143.8 190.8 273.8 425.9 
697.0 1075.9 1333.1 1189.3 998.5 517.2 251.7 110.6 38.7 19.4 11.1 5.5 0.0 
66.4 66.4 63.6 60.8 58.1 55.3 52.6 52.6 49.8 49.8 49.8 49.8 47.0 47.0 44.3 41.5 38.7 33.2 33.2 30.4 30.4 30.4 30.4 27.7 24.9 27.7 
30.4 33.2 33.2 27.7 16.6 13.8 8.3 8.3 5.5 5.5 5.5 0.0 
66.4 63.6 58.1 52.6 49.8 44.3 41.5 38.7 36.0 33.2 30.4 27.7 22.1 19.4 16.6 11.1 8.3 8.3 5.5 5.5 5.5 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 2.8 0.0 2.8 2.8 
2.8 2.8 5.5 5.5 0.0 
66.4 58.1 52.6 47.0 44.3 38.7 36.0 30.4 24.9 22.1 16.6 13.8 11.1 8.3 5.5 2.8 2.8 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.8 2.8 
2.8 5.5 0.0 
66.4 58.1 49.8 44.3 38.7 33.2 27.7 22.1 13.8 11.1 8.3 5.5 5.5 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.8 2.8 2.8 
5.5 0.0 
66.4 55.3 47.0 38.7 33.2 27.7 19.4 13.8 8.3 5.5 5.5 2.8 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.8 2.8 2.8 
2.8 0.0 
66.4 52.6 44.3 38.7 30.4 22.1 16.6 11.1 5.5 5.5 2.8 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.8 2.8 2.8 2.8 
0.0 
66.4 52.6 44.3 36.0 30.4 19.4 13.8 8.3 5.5 2.8 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.8 2.8 2.8 
0.0 
66.4 55.3 44.3 36.0 30.4 19.4 13.8 8.3 5.5 2.8 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
66.4 55.3 44.3 36.0 30.4 19.4 13.8 11.1 8.3 5.5 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
66.4 55.3 44.3 36.0 30.4 22.1 16.6 11.1 8.3 5.5 2.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
